IESNA:LM-63-2002
[TEST]P1445127
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]05/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-700-22)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]TPTN-VA2-830-U-WQ-GM
[LUMINAIRE] TOPTIER NANO SPIDER MOUNT VISUAL COMFORT LED LUMINAIRE 42W 80CRI 3000K w/ TYPE V WIDE DISTRIBUTION OPTIC
[LAMP] 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.35A 42.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]7.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, POST
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3960.4
TILT=NONE
1 -1 1 37 11 1 1 -0.7083 -0.7083 0.0000
1.000 1 42.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
282.2 279.6 271.1 252.9 238.5 235.3 243.7 257.4 284.1 333.0 393.0 466.6 528.5 593.0 649.7 707.7 761.8 814.0 
870.0 928.0 977.5 1019.3 1053.1 1059.0 1051.8 1034.2 989.3 922.2 860.9 775.5 668.0 552.0 426.9 292.6 
151.8 28.0 0.0 
282.2 279.6 270.5 252.2 238.5 235.3 243.7 257.4 286.1 334.3 396.2 466.6 529.8 590.4 645.8 702.5 759.2 814.6 
870.0 931.9 980.8 1023.2 1057.1 1063.6 1057.1 1043.4 996.4 930.6 862.8 780.7 675.2 561.8 434.7 303.0 
158.4 28.7 0.0 
282.2 278.9 271.1 253.5 238.5 235.3 244.4 262.6 295.2 343.4 403.4 471.2 524.0 575.4 625.6 679.7 737.7 801.6 
866.1 933.2 999.1 1050.5 1090.3 1106.6 1098.8 1081.2 1052.5 983.4 905.2 823.7 721.4 600.2 471.8 337.6 
187.7 33.9 0.0 
282.2 278.9 271.1 254.8 239.8 235.9 246.3 267.2 300.4 347.4 411.2 473.1 518.1 567.6 616.5 672.6 732.5 794.4 
862.2 935.8 1001.7 1065.5 1118.3 1140.5 1144.4 1126.1 1090.3 1046.6 977.5 887.6 779.4 656.3 523.3 375.4 
225.5 45.0 0.0 
282.2 278.3 271.8 256.8 241.1 237.2 248.9 269.8 299.8 346.7 401.4 462.7 513.5 565.0 615.2 671.2 729.9 793.1 
860.9 938.4 1004.9 1072.0 1125.5 1156.8 1158.1 1150.2 1127.4 1070.7 1001.7 918.9 815.9 690.8 546.8 405.4 
254.2 60.6 0.0 
282.2 278.3 271.8 259.4 244.4 239.8 250.3 268.5 294.6 333.7 380.6 434.0 477.7 525.3 576.1 634.1 694.1 754.0 825.7 
902.0 969.1 1031.6 1095.5 1130.7 1128.7 1117.7 1089.6 1040.8 986.0 912.4 809.4 684.9 548.1 408.6 262.0 
63.2 0.0 
282.2 278.3 273.7 261.3 249.6 247.0 256.1 272.4 294.6 324.5 363.0 409.3 447.7 488.8 529.2 572.8 617.8 668.0 722.7 
782.0 834.2 889.6 933.2 960.0 962.6 955.4 935.8 891.5 838.7 773.6 688.8 583.9 469.2 346.1 218.3 
54.7 0.0 
282.2 278.3 275.7 263.3 253.5 254.2 264.6 279.6 301.1 329.1 361.7 400.8 437.3 473.8 508.3 544.2 585.2 624.3 667.3 
714.3 752.1 785.9 813.3 817.9 808.8 785.9 753.4 715.6 658.9 590.4 510.9 426.9 330.4 235.9 139.5 40.4 
0.0 
282.2 278.9 276.3 264.6 256.8 258.7 270.5 288.7 312.8 344.7 378.6 417.1 452.9 485.5 518.8 555.9 591.7 632.1 672.6 
711.0 746.2 772.3 790.5 791.8 776.8 756.6 728.6 669.9 608.7 542.9 469.9 382.5 292.0 200.7 106.9 28.0 0.0 
282.2 278.9 277.0 265.9 258.7 260.7 275.0 295.2 321.9 356.5 394.9 436.6 473.8 510.3 546.1 586.5 628.2 671.9 716.2 
761.2 799.0 829.6 852.4 855.7 847.9 833.5 794.4 735.1 679.1 611.9 525.3 430.1 329.8 222.2 110.8 19.6 
0.0 
282.2 278.9 277.0 266.5 259.4 261.3 275.0 295.9 324.5 359.1 398.8 439.9 476.4 512.2 550.7 589.1 631.5 676.5 722.1 
766.4 802.2 834.8 861.5 864.2 855.0 838.7 797.7 742.3 687.5 615.2 527.9 432.7 329.1 222.2 104.9 13.0 
0.0 
